IESNA:LM-63-2002
[TEST]P1202997
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-19)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2B-735-U-RW
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND RECTANGULAR WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 73.9 WATTS, 0.627 AMPS
[_THDi]13.593
[_PF]0.988
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]11594
TILT=NONE
52 -1 1 37 11 1 1 1 0.5 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1241.9 1241.9 1233.6 1229.5 1232.5 1246.1 1270.9 1300.5 1352.6 1422.5
1503.6 1602.4 1709.6 1836.8 1990.8 2166.6 2350.1 2516.4 2649.6 2752
2826 2844.4 2746.7 2522.3 2208 1733.8 1112.3 670.7 429.2 291.2
213.1 158.6 134.4 111.9 78.1 33.7 0
1241.9 1240.7 1233 1227.7 1233 1244.9 1268.6 1301.7 1355 1423.7
1511.3 1609.5 1717.3 1841.6 1997.9 2161.8 2347.7 2514.6 2647.2 2753.2
2829.6 2850.9 2759.7 2540.7 2229.9 1762.3 1142.5 684.3 436.9 293.6
226.1 159.2 127.3 104.2 74.6 34.9 0
1241.9 1241.9 1237.8 1236 1244.3 1263.8 1295.2 1336.6 1394.1 1467.5
1555.1 1653.9 1762.8 1887.7 2032.2 2200.9 2390.3 2572.1 2717.7 2829
2910.7 2948.5 2883.4 2685.1 2368.4 1928 1317.1 770.7 488.4 307.2
248 189.4 126.7 94.1 71 35.5 0
1241.9 1243.1 1243.1 1245.5 1262.1 1292.2 1337.2 1391.1 1458.6 1537.3
1626.7 1725 1836.2 1961.2 2101.4 2262.5 2449.5 2637.8 2810 2943.2
3037.3 3097.1 3092.4 2958 2666.2 2277.3 1729.7 1048.4 615.6 364.6
258.1 201.3 162.2 126.7 82.9 36.7 0
1241.9 1242.5 1247.3 1258.5 1282.8 1320.7 1378.7 1445.6 1520.7 1602.4
1693.6 1793 1899.6 2019.8 2152.9 2305.1 2472.6 2665.6 2864.5 3038.5
3167.6 3250.4 3301.3 3290.1 3131.5 2796.4 2349.5 1717.3 970.8 549.3
312 222.6 167.5 114.2 65.1 27.2 0
1241.9 1242.5 1254.4 1276.3 1307.6 1352 1415.4 1487 1568.1 1654.5
1743.3 1836.2 1937.5 2049.9 2177.8 2320.5 2482.1 2654.9 2846.7 3045
3225 3359.9 3448.7 3509.7 3532.2 3427.4 3106.6 2623 1913.8 1087.4
543.4 289.5 180.5 110.7 55.6 19.5 0
1241.9 1245.5 1263.2 1293.4 1331.9 1380.4 1438.5 1508.9 1585.9 1666.4
1748.6 1835.7 1929.2 2032.8 2148.8 2280.8 2423.5 2580.9 2747.3 2917.2
3090.6 3267 3422.1 3542.3 3626.9 3699.1 3721.6 3531 3058.6 2255.9
1292.8 547 244.5 106 50.9 19.5 0
1241.9 1247.3 1269.7 1311.2 1362.1 1413.6 1469.8 1524.9 1579.9 1642.1
1711.9 1786.5 1870.6 1960.6 2063.6 2179.6 2312.8 2454.3 2610.5 2769.8
2933.1 3090 3249.2 3402 3550.6 3684.9 3815.8 3960.8 3988 3610.3
2536.5 1416 489 198.9 92.9 26 0
1241.9 1250.8 1278 1325.4 1382.2 1435.5 1495.3 1544.4 1585.3 1627.3
1675.2 1732.7 1793.6 1864.7 1955.8 2060 2180.2 2319.3 2460.2 2615.3
2775.7 2927.8 3081.1 3234.5 3375.3 3502 3635.8 3792.1 3981.5 4099.9
3455.3 2145.3 768.4 244.5 103 26 0
1241.9 1250.2 1279.8 1330.1 1387 1446.7 1509.5 1556.8 1594.7 1633.8
1677 1719 1768.2 1835.7 1923.3 2021.5 2138.7 2271.9 2411 2559.6
2712.9 2868 3019.6 3175.3 3317.9 3430.4 3535.8 3667.8 3803.3 3977.9
3508.5 2252.4 465.9 120.2 50.9 20.1 0
1241.9 1249.6 1279.8 1331.3 1391.7 1451.5 1514.8 1562.8 1601.8 1638.5
1680 1723.2 1771.1 1842.8 1928 2028.6 2152.4 2283.8 2422.3 2576.2
2731.9 2883.4 3036.7 3188.9 3330.3 3438.7 3548.2 3677.2 3802.1 3959
3379.5 2009.1 352.2 102.4 45 14.8 0
